8.1.5.2.6 Application Core and Metrology Core Boot Process

Once the user application is started by the ROM Code via a non-secure or a Secure boot mode, the figure below shows a typical load view and execution view of the device. Note that matrices and AHB-to-APB bridges are not represented.

Figure 8-3. Simplified Load View at Boot Time