47.7.8.9 FIFO Flags

FIFOs come with a set of flags which can be configured to generate interrupts through MCSPI_IER and MCSPI_IDR.

FIFO flag states can be read in MCSPI_SR. They are cleared when MCSPI_SR is read.