DRV_MX25L_GEOMETRY Struct
C
typedef struct
{
uint32_t read_blockSize;
uint32_t read_numBlocks;
uint32_t numReadRegions;
uint32_t write_blockSize;
uint32_t write_numBlocks;
uint32_t numWriteRegions;
uint32_t erase_blockSize;
uint32_t erase_numBlocks;
uint32_t numEraseRegions;
uint32_t blockStartAddress;
} DRV_MX25L_GEOMETRY;
Summary
MX25L Device Geometry data.
Description
This data type will be used to get the geometry details of the MX25L flash device.
Remarks
None.