DRV_W25_UnlockFlash Function
C
bool DRV_W25_UnlockFlash( const DRV_HANDLE handle );Summary
Unlocks the flash device for Erase and Program operations.
Description
This function schedules a blocking operation for unlocking the flash blocks globally. This allows to perform erase and program operations on the flash.
Preconditions
The DRV_W25_Open() routine must have been called for the specified W25 driver instance.
Parameters
| Param | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine |
Returns
true - if the unlock is successfully completed
false - if Write enable fails before sending unlock command to flash or if Unlock flash command itself fails
Example
DRV_HANDLE handle; // Returned from DRV_W25_Open
if(DRV_W25_UnlockFlash(handle) == false)
{
// Error handling here
}Remarks
None.