1.2.4.4.20 SYS_CONSOLE_DEVICE Enum
1.2.4.4.20 C
typedef enum
{
SYS_CONSOLE_DEV_USART,
SYS_CONSOLE_DEV_USB_CDC,
SYS_CONSOLE_DEV_MAX,
} SYS_CONSOLE_DEVICE;
1.2.4.4.20 Summary
Lists the available console devices.
1.2.4.4.20 Description
This enumeration lists all of the available console devices. A console device is a physical peripheral used by the console service to send and receive data.
1.2.4.4.20 Remarks
None.