1.2.4.4.15 STDXXX_FILENO Numbers

1.2.4.4.15 C

#define STDIN_FILENO     0

#define STDOUT_FILENO    1

#define STDERR_FILENO    2

1.2.4.4.15 Summary

Standard Input/Output/Error File Number Macros.

1.2.4.4.15 Description

These macros provide the Standard Input, Output and Error File numbers aligned to unistd.h.

1.2.4.4.15 Remarks

None.