1.2.4.4.16 SYS_CONSOLE_DEFAULT_INSTANCE Macro

1.2.4.4.16 C

#define SYS_CONSOLE_DEFAULT_INSTANCE    0

1.2.4.4.16 Summary

System Console default instance.

1.2.4.4.16 Description

This macro provides the default instance to be used by SYS_CONSOLE_PRINT and SYS_CONSOLE_MESSAGE to print the messages.

1.2.4.4.16 Remarks

None.