1.2.4.4.1 SYS_CONSOLE_Initialize Function

1.2.4.4.1 C

SYS_MODULE_OBJ SYS_CONSOLE_Initialize(
    const SYS_MODULE_INDEX index,
    const SYS_MODULE_INIT* const init
)

1.2.4.4.1 Summary

Initializes the console instance module and opens or initializes the specific module instance to which it is associated.

1.2.4.4.1 Description

This function initializes the internal data structures used by the console module. It also initializes the associated I/O driver/PLIB.

1.2.4.4.1 Precondition

None.

1.2.4.4.1 Parameters

ParametersDescription
indexIndex for the instance to be initialized.
initPointer to a data structure containing any data necessary to initialize the Console System service. This pointer may be null if no data is required because static overrides have been provided.

1.2.4.4.1 Returns

If successful, returns a valid handle to the console instance. Otherwise, it returns SYS_MODULE_OBJ_INVALID.

The returned object must be passed as argument to SYS_CONSOLE_Tasks and SYS_CONSOLE_Status routines.

1.2.4.4.1 Example

SYS_MODULE_OBJ objectHandle;

// Populate the console initialization structure
const SYS_CONSOLE_INIT sysConsole0Init =
{
    .deviceInitData = (void*)&sysConsole0UARTInitData,
    .consDevDesc = &sysConsoleUARTDevDesc,
    .deviceIndex = 0,
};

objectHandle = SYS_CONSOLE_Initialize(SYS_CONSOLE_INDEX_0, (SYS_MODULE_INIT *)&sysConsole0Init);
if (objectHandle == SYS_MODULE_OBJ_INVALID)
{
    // Handle error
}

1.2.4.4.1 Remarks

This routine should only be called once during system initialization.