1.2.4.4.4 SYS_CONSOLE_HandleGet Function
1.2.4.4.4 C
SYS_CONSOLE_HANDLE SYS_CONSOLE_HandleGet( const SYS_MODULE_INDEX index)
1.2.4.4.4 Summary
Returns a handle to the requested console instance.
1.2.4.4.4 Description
This function returns a handle to the requested console instance.
1.2.4.4.4 Preconditions
The SYS_CONSOLE_Initialize function should have been called before calling this function.
1.2.4.4.4 Parameters
| Parameters | Description |
|---|---|
| index | Index of the console instance |
1.2.4.4.4 Returns
SYS_CONSOLE_HANDLE - Handle to the requested console instance.
1.2.4.4.4 Example
SYS_CONSOLE_HANDLE myConsoleHandle; myConsoleHandle = SYS_CONSOLE_HandleGet(SYS_CONSOLE_INDEX_0); if (myConsoleHandle != SYS_CONSOLE_HANDLE_INVALID) { // Found a valid handle to the console instance // Write some data over the USB console SYS_CONSOLE_Write(myConsoleHandle, data, 10); }
1.2.4.4.4 Remarks
None.