1.2.4.4.2 SYS_CONSOLE_Tasks Function
1.2.4.4.2 C
void SYS_CONSOLE_Tasks ( SYS_MODULE_OBJ object )
1.2.4.4.2 Summary
Maintains the console's state machine.
1.2.4.4.2 Description
This function runs the console system service's internal state machine.
1.2.4.4.2 Precondition
The SYS_CONSOLE_Initialize function must have been called for the specified CONSOLE driver instance.
1.2.4.4.2 Parameters
| Parameters | Description |
|---|---|
| object | SYS CONSOLE object handle, returned from SYS_CONSOLE_Initialize |
1.2.4.4.2 Returns
None.
1.2.4.4.2 Example
SYS_MODULE_OBJ object; // Returned from SYS_CONSOLE_Initialize
while (true)
{
SYS_CONSOLE_Tasks (object);
// Do other tasks
}
1.2.4.4.2 Remarks
This function is normally not called directly by an application. It is called by the system's Tasks routine (SYS_Tasks) or by the appropriate raw ISR.