1.2.1.6 SYS_MEDIA_STATUS Enum
1.2.1.6 C
typedef enum
{
/* Media is detached */
SYS_MEDIA_DETACHED,
/* Media is attached */
SYS_MEDIA_ATTACHED
} SYS_MEDIA_STATUS;
1.2.1.6 Summary
The state of media.
1.2.1.6 Description
This enumeration states if the media is attached or not.
1.2.1.6 Remarks
None.