1.2.1.5 SYS_MEDIA_PROPERTY Enum
1.2.1.5 C
typedef enum
{
/* Media supports Byte Write */
SYS_MEDIA_SUPPORTS_BYTE_WRITES = 0x01,
/* Media supports only Read operation */
SYS_MEDIA_SUPPORTS_READ_ONLY = 0x02,
/* Media supports OTP (One Time Programming) */
SYS_MEDIA_SUPPORTS_ONE_TIME_PROGRAMING = 0x04,
/* Read in blocking */
SYS_MEDIA_READ_IS_BLOCKING = 0x08,
/* Write is blocking */
SYS_MEDIA_WRITE_IS_BLOCKING = 0x10,
} SYS_MEDIA_PROPERTY;
1.2.1.5 Summary
Contains information of property of a media.
1.2.1.5 Description
This structure contains the information of property of a media device.
1.2.1.5 Remarks
For a device, if multiple properties are applicable, they can be ORed together and used.