1.2.1.10 SYS_MEDIA_GEOMETRY Struct

1.2.1.10 C

typedef struct
{
    /* Properties of a Media. For a device, if multiple properties are
    applicable, they can be ORed */
    SYS_MEDIA_PROPERTY mediaProperty;

    /* Number of Read Regions */
    uint32_t numReadRegions;

    /* Number of Write Regions */
    uint32_t numWriteRegions;

    /* Number of Erase Regions */
    uint32_t numEraseRegions;

    /* Pointer to the table containing the geometry information */
    SYS_MEDIA_REGION_GEOMETRY *geometryTable;

} SYS_MEDIA_GEOMETRY;

1.2.1.10 Summary

Contains all the geometrical information of a media device.

1.2.1.10 Description

This structure contains all the geometrical information of a media device. the structure also has property of the media, such as media is One Time Programmable (OTP) or Read-only, etc.

1.2.1.10 Remarks

A memory device can have multiple erase block regions. Sum of all the regions is the total memory size of the device.