1.2.1.2 SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID Macro
1.2.1.2 C
#define SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID
1.2.1.2 Summary
Defines the invalid media block command handle.
1.2.1.2 Description
This value defines invalid handle for the media block command. It is returned by read/write/erase routines when the request could not be taken.
1.2.1.2 Remarks
None.