1.2.1.13 SYS_MODULE_OBJ_INVALID Macro

1.2.1.13 C

#define SYS_MODULE_OBJ_INVALID ((SYS_MODULE_OBJ) -1 )

1.2.1.13 Summary

Object handle value returned if unable to initialize the requested instance of a system module.

1.2.1.13 Description

This is the object handle value returned if unable to initialize the requested instance of a system module.

1.2.1.13 Remarks

Do not rely on the actual value of this constant. It may change in future implementations.