1.2.1.14 SYS_MODULE_OBJ_STATIC Macro

1.2.1.14 C

#define SYS_MODULE_OBJ_STATIC ((SYS_MODULE_OBJ) 0 )

1.2.1.14 Summary

Object handle value returned by static modules.

1.2.1.14 Description

This is the object handle value returned by static system modules.

1.2.1.14 Remarks

Do not rely on the actual value of this constant. It may change in future implementations.