6.4.3 RESET Signal on AUX Header
The target RESET signal of the AVR device is accessible on the AUX header. This pin can be used to apply an external RESET signal. When applying an external reset signal, the reset jumper must be removed.
The target RESET signal of the AVR device is accessible on the AUX header. This pin can be used to apply an external RESET signal. When applying an external reset signal, the reset jumper must be removed.