6.4.5 External RESET Decoupling
When connected to an external system, there is often an external pull-up resistor and a capacitor connected to the reset line. A typical reset connection is shown below.

If the external pull-up resistor is too strong (i.e., << 4.7 kΩ), STK600 may not be able to pull the RESET line low.
See also section Reset Line when programming an external target.