6.4.2 The RESET Button
STK600 has a reset button that resets the target AVR device when being pushed. The button has no function if the RESET jumper is not mounted.
STK600 has a reset button that resets the target AVR device when being pushed. The button has no function if the RESET jumper is not mounted.