6.4.4 12V Programming Voltage
During high-voltage programming, STK600 applies 12V to the RESET line of the AVR device. Thus, an external reset circuit, not capable of handling this, must be disconnected before high-voltage programming the AVR device.