1.3.5.1.16 MAC_RF_DATA Struct
C
typedef struct
{
/* Flag to indicate this object is in use */
bool inUse;
/* State of the MAC RF module */
MAC_RF_STATE state;
/* Callbacks */
MAC_RF_HANDLERS macRfHandlers;
/* Pointer to MAC Tables */
MAC_RF_TABLES *macRfTables;
} MAC_RF_DATA;
Summary
Object used to keep any data required for the module.
Description
Contains status of module state machine, runtime variables, pointer to Mac Tables and callback definitions.
Field description:
- inUse: Flag to indicate this object is in use
- state: State of the MAC RF module State Machine
- macRfHandlers: Callbacks to invoke when signaling events
- macRfTables: Pointer to MAC RF Tables structure
Remarks
None.