1.3.5.1.4 MAC_RF_Status Function
C
SYS_STATUS MAC_RF_Status
(
void
);
Summary
The MAC_RF_Status primitive retrieves the Status of RF MAC.
Description
This primitive is intended to be called before using RF MAC layer to ensure it is ready to be used.
Precondition
MAC_RF_Init must have been called before calling this function.
Parameters
None.
Returns
Status of RF MAC layer as a SYS_STATUS code.
Example
SYS_STATUS status;
status = MAC_RF_Status();
if (status == SYS_STATUS_READY)
{
// MAC is ready to be used
}
Remarks
None.