1.3.5.1.11 MAC_RF_ScanRequest Function

C

void MAC_RF_ScanRequest
(
    MAC_SCAN_REQUEST_PARAMS *scanParams
);

Summary

The MAC_RF_ScanRequest primitive sets MAC RF layer in Network Scan mode.

Description

Scan operation asks MAC RF layer to send a Beacon Request frame and wait for incoming Beacon frames. During the Scan period, Beacons received will be notified by means of MAC_BeaconNotifyIndication callback. Result is provided in the corresponding Confirm callback.

Precondition

MAC_RF_Init routine must have been called before.

Parameters

ParamDescription
scanParamsPointer to structure containing required parameters for request. See MAC_SCAN_REQUEST_PARAMS.

Returns

None.

Example

MAC_SCAN_REQUEST_PARAMS params = {
    .scanDuration = 15
};

MAC_RF_ScanRequest(&params);

// Wait for Scan Confirm

Remarks

None.