1.3.5.1.10 MAC_RF_ResetRequest Function
C
void MAC_RF_ResetRequest
(
MAC_RESET_REQUEST_PARAMS *rstParams
);
Summary
The MAC_RF_ResetRequest primitive resets the MAC RF module.
Description
Reset operation initializes MAC RF State Machine and PIB to their default values. Result is provided in the corresponding Confirm callback.
Precondition
MAC_RF_Init routine must have been called before.
Parameters
| Param | Description |
|---|---|
| rstParams | Pointer to structure containing required parameters for request. See MAC_RESET_REQUEST_PARAMS. |
Returns
None.
Example
MAC_RESET_REQUEST_PARAMS params = {
.setDefaultPib = true
};
MAC_RF_ResetRequest(¶ms);
// Wait for Reset Confirm
Remarks
None.