1.3.5.1.14 MAC_RF_TABLES Struct

C

typedef struct
{
    // Pointers
    MAC_RF_POS_TABLE_ENTRY *macRfPosTable;
    MAC_DEVICE_TABLE_ENTRY *macRfDeviceTable;
    MAC_RF_DSN_TABLE_ENTRY *macRfDsnTable;
    // Sizes
    uint16_t macRfPosTableSize;
    uint16_t macRfDeviceTableSize;
    uint16_t macRfDsnTableSize;
} MAC_RF_TABLES;

Summary

Defines MAC RF Tables and Sizes.

Description

This structure contains pointers to MAC RF Tables (hosted outside the MAC RF library) and their sizes.

Field description:

  • macRfPosTable: Pointer to MAC RF POS Table
  • macRfDeviceTable: Pointer to MAC RF Device Table
  • macRfDsnTable: Pointer to MAC RF Data Sequence Number Table
  • macRfPosTableSize: Max number of entries in MAC RF POS Table
  • macRfDeviceTableSize: Max number of entries in MAC RF Device Table
  • macRfDsnTableSize: Max number of entries in MAC RF Data Sequence Number Table

Remarks

None.