1.3.5.1.3 MAC_RF_Tasks Function
C
void MAC_RF_Tasks (
void
);
Summary
Maintains MAC RF state machine.
Description
MAC RF State Machine controls MAC layer duties, such as transmitting and receiving frames, managing RF medium access or ensure link reliability.
Precondition
MAC_RF_Init must have been called before calling this function.
Parameters
None.
Returns
None.
Example
// ...
MAC_RF_Init(&macRfInit);
// ...
while (true)
{
MAC_RF_Tasks();
// Do other tasks
}
Remarks
None.