1.3.5.1.12 MAC_RF_StartRequest Function
C
void MAC_RF_StartRequest
(
MAC_START_REQUEST_PARAMS *startParams
);
Summary
The MAC_RF_StartRequest primitive starts a G3 Network and sets the device as the PAN Coordinator.
Description
Start operation asks MAC RF layer to start a G3 Network, turning the device into the PAN Coordinator of such Network, and setting the PAN Identifier. Result is provided in the corresponding Confirm callback.
Precondition
MAC_RF_Init routine must have been called before.
Parameters
| Param | Description |
|---|---|
| startParams | Pointer to structure containing required parameters for request. See MAC_START_REQUEST_PARAMS. |
Returns
None.
Example
MAC_START_REQUEST_PARAMS params = {
.panId = 0x1234
};
MAC_RF_StartRequest(¶ms);
// Wait for Start Confirm
Remarks
None.