1.3.4.1.3 MAC_PLC_Tasks Function
C
void MAC_PLC_Tasks (
void
);
Summary
Maintains MAC PLC state machine.
Description
MAC PLC State Machine controls MAC layer duties, such as transmitting and receiving frames, managing PLC medium access or ensure link reliability.
Precondition
MAC_PLC_Init must have been called before calling this function.
Parameters
None.
Returns
None.
Example
// ...
MAC_PLC_Init(&macPlcInit);
// ...
while (true)
{
MAC_PLC_Tasks();
// Do other tasks
}
Remarks
None.