1.3.4.1.2 MAC_PLC_INIT Struct

C

typedef struct
{
    /* Pointer to MAC Tables */
    MAC_PLC_TABLES *macPlcTables;
    /* Callbacks */
    MAC_PLC_HANDLERS macPlcHandlers;
    /* PLC working band */
    MAC_PLC_BAND plcBand;
    /* PLC PAL index from configuration */
    uint8_t palPlcIndex;
} MAC_PLC_INIT;

Summary

Initialization Data for MAC PLC to be provided on Init routine.

Description

Defines the set of callback functions that MAC PLC uses to generate events to upper layer, a pointer to MAC PLC Tables, and the PLC band to use.

Field description:

  • macPlcTables: Pointer to MAC PLC Tables structure
  • macPlcHandlers: Structure containing pointers to functions to be invoked by MAC PLC to notify events
  • plcBand: Working PLC band to use
  • palPlcIndex: Index to initialize PAL layer. As it comes from configuration options, it cannot be hardcoded in library and is passed as initialization data.

Remarks

None.