1.3.4.1.11 MAC_PLC_ResetRequest Function
C
void MAC_PLC_ResetRequest
(
MAC_RESET_REQUEST_PARAMS *rstParams
);
Summary
The MAC_PLC_ResetRequest primitive resets the MAC PLC module.
Description
Reset operation initializes MAC PLC State Machine and PIB to their default values. Result is provided in the corresponding Confirm callback.
Precondition
MAC_PLC_Init routine must have been called before.
Parameters
| Param | Description |
|---|---|
| rstParams | Pointer to structure containing required parameters for request. See MAC_RESET_REQUEST_PARAMS. |
Returns
None.
Example
MAC_RESET_REQUEST_PARAMS params = {
.setDefaultPib = true
};
MAC_PLC_ResetRequest(¶ms);
// Wait for Reset Confirm
Remarks
None.