1.3.4.1.15 MAC_PLC_TABLES Struct
C
typedef struct
{
// Pointers
MAC_DEVICE_TABLE_ENTRY *macPlcDeviceTable;
// Sizes
uint16_t macPlcDeviceTableSize;
} MAC_PLC_TABLES;
Summary
Defines MAC PLC Tables and Sizes.
Description
This structure contains pointers to MAC PLC Tables (hosted outside the MAC PLC library) and their sizes.
Field description:
- macPlcDeviceTable: Pointer to MAC PLC Device Table
- macPlcDeviceTableSize: Max number of entries in MAC PLC Device Table
Remarks
None.