6.5 Running the Application Demo
This chapter provides a step-by-step guide for running the application demo on the SAMA5D27-SOM1-EK1 evaluation board. It covers the
following:
- Logging into the root file system
- Establishing a Wi-Fi® connection
- Enabling remote SSH access
- Performing iPerf tests to evaluate the Wi-Fi interface’s throughput