2.2 Place and Route
(Ask a Question)To place and route the design, the Transmit PLL (TX_PLL), XCVR_REF_CLK, PF_XCVR TX and RX lane, and the PF_DDR4_SS_0 must be placed using the I/O Editor.
To place and route the design, perform the following steps:
- From the Constraints
Manager window, place the Transmit PLL, XCVR_REF_CLK, and PF_XCVR TX and
RX lanes using I/O Editor. See the following figure.
Figure 2-2. I/O Editor—XCVR View - Place the PF_DDR4_SS_0 at NORTH_NW
location, see the following figure.
Figure 2-3. PF_DDR4_SubSystem_0 Placement - From the Design
Flow window, double-click Place and Route.
When place and route is successful, a green tick mark appears, as shown in Figure 2-1.
- Right-click Place and Route and select View Report to view the place and route report and log files in the Reports tab.
We recommend viewing the
top_place_and_route_constraint_coverage.xml file for place and route
constraint coverage.