2.4 Generate FPGA Array Data
(Ask a Question)To generate FPGA array data, In the Design Flow window, double click Generate FPGA Array Data.
A green tick mark is displayed after the successful generation of the FPGA array data, as shown in Figure 2-1.