5.3.1 Initialization

This section describes the power profile of the SAM R30 Mi-Wi P2P Star sleeping device during initialization and highlights the profile corresponding to different initialization events.
Figure 5-30. SAM R30 XPro
  1. A – System initialization
  2. B – Reading MAC address from EDBG
  3. C – Timer and NVM initialization for network freezer
  4. D – Mi-Wi protocol initialization
Figure 5-31. SAM R30 Module XPro
  1. A – System and delay initialization
  2. B – Reading MAC address from Flash
  3. C – System timer initialization and EIC configurations
  4. D – NVM initialization
  5. E – PDS and Network freezer restore feature initialization
  6. F – Mi-Wi protocol initialization
  7. G – Set long address, Connection mode and initialize sleep manager initialization
Table 5-25. Parameters
ParametersSAM R30 XProSAM R30 Module XPro
Total duration (ms)153.14125.6
Average current (mA)1.741.73
Peak current (mA)12.3513.02
Total charge (mA*ms)266.46217.3