5.3.2 P2P Connection Request and Response

This section describes the power profile of the Mi-Wi P2P Star sleeping device during the transmission of the connection request and the reception of the connection response from a nearby P2P device.
Figure 5-32. SAM R30 XPro
  1. A – P2P connection request TX
  2. B – RX mode to receive connection response from nearby P2P devices
  3. C – Reception of connection response from a nearby P2P device
  4. D – MAC ACK TX for the received connection response
Figure 5-33. SAM R30 Module XPro
  1. A – P2P connection request TX
  2. B – RX mode to receive connection response from nearby P2P devices
  3. C – Reception of connection response from a nearby P2P device
  4. D – MAC ACK TX for the received connection response
Table 5-26. Parameters
ParametersSAM R30 XProSAM R30 Module XPro
Total duration (ms)28.8031
Average current (mA)12.3412.8
Peak current (mA)28.6726.56
Total charge (mA*ms)355.39397
Table 5-27. Sniffer Packet Capture of P2P Connection Request and Response
Packet NTime (s)FrameMAC SourceMAC Destination
119.528731Connection request0x069162fffe21bbd00xffff
219.541225Connection response0x069162fffe21cffc0x069162fffe21bbd0
319.543181ACK