This section describes the power profile of the SAM R30 Mi-Wi P2P
Star sleeping device during the transmission of the periodic indirect data request to the PAN
coordinator.Figure 5-40. SAM R30 XPro
Figure 5-41. SAM R30 Module XPro
Table 5-32. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
50.90
50.9
Average current (mA)
9.02
9.981
Peak current (mA)
28.05
25.4
Total charge (mA*ms)
459.12
508
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.