5.3.7 Periodic Indirect Data Request with Link Status to PAN Coordinator
This section describes the power profile of the SAM R30 Mi-Wi P2P
Star sleeping device during the transmission of the periodic indirect data request to the PAN
coordinator along with the transmission of the link status to PAN coordinator.Figure 5-42. SAM R30 XPro
Figure 5-43. SAM R30 Module XPro
A – Link status
B – Periodic indirect data
request
Table 5-33. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
60.70
60.5
Average current (mA)
9.76
11.1
Peak current (mA)
28.80
25.05
Total charge (mA*ms)
592.43
671.6
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.