5.3.5 Application Data Transmission to PAN Coordinator

This section describes the power profile of the SAM R30 Mi-Wi P2P Star sleeping device during the transmission of the application data to the PAN coordinator. The application payload size during this measurement is the maximum possible payload size (76 bytes).
Figure 5-38. SAM R30 XPro
Figure 5-39. SAM R30 Module XPro
Table 5-30. Parameters
ParametersSAM R30 XProSAM R30 Module XPro
Total duration (ms)140140.5
Average current (mA)11.1612
Peak current (mA)25.2025.23
Total charge (mA*ms)1562.41686
Table 5-31. Sniffer Packet Capture of Application Data Transmission to PAN Coordinator
Packet NTime (s)FrameMAC SourceMAC Destination
156.521619Link status0x069162fffe21bbd00x069162fffe21cffc
256.523589ACK
356.535542Indirect data request0x069162fffe21bbd00x069162fffe21cffc
456.536547ACK
556.563727App data0x069162fffe21bbd00x069162fffe21cffc
656.566196ACK