This section describes the power profile of the SAM R30 Mi-Wi P2P
Star sleeping device: where the device stays in scanning state for receiving P2P connection
response.Figure 5-34. SAM R30 XPro
Figure 5-35. SAM R30 Module XPro
Table 5-28. Parameters
Parameters
SAM R30 XPro
SAM R30 Module XPro
Total duration (ms)
1959
1935
Average current (mA)
10.45
10.55
Peak current (mA)
13.65
11.95
Total charge (mA*ms)
20471.55
20.4
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.