5.3.9 Sleep
The user can measure the sleep current consumption of the device using a DMM for the SAM R30 XPro/SAM R30 Module XPro (see the following table). This is the power consumed whenever the device is Idle and has no communication with the peer device.
| Parameters | SAM R30 XPro | SAM R30 Module XPro |
|---|---|---|
| Sleep current (µA) | 1.86 | 1.76 |