5.3.4 Application Data Transmission to Another End Device Through PAN Coordinator

This section describes the power profile of the SAM R30 Mi-Wi P2P Star sleeping device during transmission of application data to another end device through the PAN coordinator. The application payload size during this measurement is the maximum possible payload size (76 bytes).
Figure 5-36. SAM R30 XPro
Figure 5-37. SAM R30 Module XPro
Table 5-29. Parameters
ParametersSAM R30 XProSAM R30 Module XPro
Total duration (ms)31.0032
Average current (mA)17.5917.99
Peak current (mA)27.2124.77
Total charge (mA*ms)545.29576