10.5.1 Power-on and Reset Timing

Table 10-1. Power-on and Reset Parameters
Operating temperature: -40°C ≤ TA ≤ 125°C
Characteristic(1)Parameter SymbolMinTypical(2)MaxUnits
Power-up period:

Internal voltage regulator enabled

TPU—400600us
System delay period:

Time required to reload device configuration fuses plus clock delay before first instruction is fetched

TSYSDLY—1.2—us
MCLR minimum pulse widthTMCLR2——us
BOR pulse widthTBOR—1—us
Note:
  1. These parameters are characterized, but not tested in manufacture.
  2. Data in Typical column is at 3.3V, 25°C, unless otherwise stated.
Figure 10-2. Power-on Timings
Note: Indicated timings are typical values and may vary depending on installed firmware and actual configuration.

Timings after release of MCLR are similar to above.

Bootloader mode can be entered in the first 600 ms after Reset and will be aborted about 400 ms after the latest message not recognized by bootloader itself (see the document 40001875C – "MGC3140/MGX3141 Library Interface Guide" for a description of commands available in Bootloader mode.