1.4 Clocking Structure
(Ask a Question)In the demo design, there are two clock sources—the on-board 50 MHz oscillator and the on-board ZL30364 clock generation hardware.
- On-board 50 MHz oscillator: This oscillator drives PLL that generates an 80 MHz clock for the Mi-V soft processor and peripherals. In this design, Mi-V processor runs at 80 MHz.
- On-board ZL 30364 clock generation hardware: This hardware generates the reference clocks for VSC PHY, the IOD CDR fabric module, and CoreTSE.
The following figure shows the clocking structure of the demo design.