47.8.17 Result 1

Name: RESULT1
Offset: 0x1E
Reset: 0x0000
Property: Read-Synchronized

Bit 15141312111098 
 RESULT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RESULT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RESULT[15:0] Channel 0 Filter Output

RESULT[15:0] contains the value of the interpolated data written to DATA1 or DATABUF1 in standalone mode (DACCTRL1.FEXT=1).