3.2.1.7.1 Firmware
A firmware region is the generic region type used for either firmware code or firmware data. Firmware regions can be reconfigured at run time, if they are not locked until Reset.
A firmware region is the generic region type used for either firmware code or firmware data. Firmware regions can be reconfigured at run time, if they are not locked until Reset.
DS70005651A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.