2.9.4.6 USB_DEVICE_PRINTER_EVENT_DATA_WRITE_COMPLETE Structure
C
typedef struct {
USB_DEVICE_PRINTER_TRANSFER_HANDLE handle;
size_t length;
USB_DEVICE_PRINTER_RESULT status;
} USB_DEVICE_PRINTER_EVENT_DATA_READ_COMPLETE, USB_DEVICE_PRINTER_EVENT_DATA_WRITE_COMPLETE;
Summary
USB Device Printer Function Driver Read and Write Complete Event Data.
This data type defines the data structure returned by the driver along with USB_DEVICE_PRINTER_EVENT_DATA_WRITE_COMPLETE and USB_DEVICE_PRINTER_EVENT_DATA_WRITE_COMPLETE events.
Members
| Members | Description |
| USB_DEVICE_PRINTER_TRANSFER_HANDLE handle; | Transfer handle associated with this read or write request
|
| size_t length; | Indicates the amount of data (in bytes) that was read or
written
|
| USB_DEVICE_PRINTER_RESULT status; | Completion status of the transfer |
Remarks
None.