2.9.4.21 USB_DEVICE_PRINTER_FUNCTION_DRIVER Macro
C
#define USB_DEVICE_PRINTER_FUNCTION_DRIVER
Summary
USB Device Printer Function Driver Function Pointer.
This is the USB Device Printer Function Driver Function pointer. This should registered with the device layer in the function driver registration table.
Remarks
None.