2.9.4.14 USB_DEVICE_PRINTER_TRANSFER_HANDLE Type
C
typedef uintptr_t USB_DEVICE_PRINTER_TRANSFER_HANDLE;
Summary
USB Device Printer Function Driver Transfer Handle Definition
This definition defines a USB Device Printer Function Driver Transfer Handle. A Transfer Handle is owned by the application but its value is modified by the USB_DEVICE_Printer_Write and USB_DEVICE_Printer_Read functions. The transfer handle is valid for the life time of the transfer and expires when the transfer related event had occurred.
Remarks
None.