5.2.1.4.3 ADP Control Panel
The ADP example configures the ADP Control Panel to look something like the screenshot below.
: The appearance of
screenshots will vary with operating system version and configuration.

The ADP Control Panel is configured by the message detailed in the table below.
| Field | Values | Description |
|---|---|---|
| Token | 0xFF | |
| Message ID | 0x28 | |
| Data length | 177 | |
| Title | “Light Sensor Example for Xplained Pro\0” | |
| Description | “This example demonstrates light intensity measurements through the ADC of a Xplained Pro board. You will need the I/O1 Xplained Pro (EXT1)\0” | Short description of the application |